Function

Enclosed load break switches ensure the on-load breaking and making of circuits and safely isolate all low-voltage electrical circuits by providing protection against contact with live parts and environmental elements, such as dust, water and other hazards.
They enable the shutdown and isolation of the power supply as close to the equipment as possible.

Conformity to standards

IEC 60947-3

References

COMO in polycarbonate enclosure is available in 40 versions

Item Type Rated current [A] Number of poles Control operator Frame size Select
21153301 Rotary 20 3 Grey / blue handle
21153401 Rotary 20 3 Yellow / red handle
21154301 Rotary 20 4 Grey / blue handle
21154401 Rotary 20 4 Yellow / red handle
21153302 Rotary 25 3 Grey / blue handle 1
21153402 Rotary 25 3 Yellow / red handle 1
21154302 Rotary 25 4 Grey / blue handle 1
21154402 Rotary 25 4 Yellow / red handle 1
21153303 Rotary 32 3 Grey / blue handle 1
21153403 Rotary 32 3 Yellow / red handle 1
21154303 Rotary 32 4 Grey / blue handle 1
21154403 Rotary 32 4 Yellow / red handle 1
21156403 Rotary 32 6 Yellow / red handle 2
21158303 Rotary 32 8 Grey / blue handle 2
21158403 Rotary 32 8 Yellow / red handle 2
21153304 Rotary 40 3 Grey / blue handle 1
21153404 Rotary 40 3 Yellow / red handle 1
21154304 Rotary 40 4 Grey / blue handle 1
21154404 Rotary 40 4 Yellow / red handle 1
21153306 Rotary 63 3 Grey / blue handle 2
21153406 Rotary 63 3 Yellow / red handle 2
21154306 Rotary 63 4 Grey / blue handle 2
21154406 Rotary 63 4 Yellow / red handle 2
21156306 Rotary 63 6 Grey / blue handle 3
21156406 Rotary 63 6 Yellow / red handle 3
21158306 Rotary 63 8 Grey / blue handle 3
21158406 Rotary 63 8 Yellow / red handle 3
21153308 Rotary 80 3 Grey / blue handle 2
21153408 Rotary 80 3 Yellow / red handle 2
21154308 Rotary 80 4 Grey / blue handle 2
21154408 Rotary 80 4 Yellow / red handle 2
21153309 Rotary 100 3 Grey / blue handle 2
21153409 Rotary 100 3 Yellow / red handle 2
21154309 Rotary 100 4 Grey / blue handle 2
21154409 Rotary 100 4 Yellow / red handle 2
21153312 Rotary 125 3 Grey / blue handle 3
21153412 Rotary 125 3 Yellow / red handle 3
21154312 Rotary 125 4 Grey / blue handle 3
21154412 Rotary 125 4 Yellow / red handle 3
21156303 Rotary 32 6 Grey / blue handle 2

Advantages

Safe operation

- Reliable lockout for safe maintenance procedures.
- On-load breaking.
- Ergonomic operating handle available in red/yellow or black.
- Triple lock in OFF position.

Suitable for all kinds of environment

- Insulated enclosure for chemical and food processing applications, indoor or outdoor installation.
- Painted steel enclosure for areas at risk of mechanical impact.
- Stainless steel enclosure for food processing and pharmaceutical applications.

Easy installation

- Cable access top and/or bottom.
- Cable gland knockouts (≤125 A).
- Removable gland plates at top and bottom for steel enclosures ≥160A.
- Plenty of room for cabling.

Extensive range

- Standard range
- Customised products on request.

Applications

  • Industry - Power availability for industrial process
  • Industry - Protection for drives and motors

Documentation

  • PDF
    Enclosed switches Load break switches
    Select
  • PDF
    COMO in polycarbonate enclosure
    Select
  • PDF
    COMO in polycarbonate enclosure_RoHS declaration
    Select
  • PDF
    Enclosed Load break switch COMO 20A
    Select
  • PDF
    Enclosed switches - Load break switches
    Select
  • PDF
    Enclosed switches
    Select
  • PDF
    Enclosed switches - Load break switches 20 to 1600 A
    Select
  • ENCL. COMO 6X32A B/G HANDLE CAD 21156303
  • ENCL. COMO 4X25A B/G HANDLE CAD 21154302
  • ENCL. COMO 3X20A B/G HANDLE CAD 21153301
  • ENCL. COMO 3X25A B/G HANDLE CAD 21153302
  • ENCL. COMO 3X63A B/G HANDLE CAD 21153306
  • ENCL. COMO 3X80A B/G HANDLE CAD 21153308
  • ENCL. COMO 3X100A B/G HANDLE CAD 21153309
  • ENCL. COMO 3X125A B/G HANDLE CAD 21153312
  • ENCL. COMO 3X20A Y/R HANDLE CAD 21153401
  • ENCL. COMO 3X25A Y/R HANDLE CAD 21153402
  • ENCL. COMO 3X63A Y/R HANDLE CAD 21153406
  • ENCL. COMO 3X80A Y/R HANDLE CAD 21153408
  • ENCL. COMO 3X100A Y/R HANDLE CAD 21153409

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products