Strong Points
Function
SURGYS E10 surge arresters are designed to protect installations connected to single-phase, three phase or DC networks against industrial operation surges. They act against transient surges due to lightning.
Conformity to standards
NF EN 61643-11, IEC 61643-11
References
Item | Number of poles | Protection type | Network type | Rated voltage | Size | Select |
---|---|---|---|---|---|---|
49831125 | 2 | Type 2+3 | DC | 230 VAC | 2 Modules | |
49831126 | 2 | Type 2+3 | DC | 230 VAC | 2 Modules | |
49832601 | 2 | Type 2+3 | DC | 12 VDC | 2 Modules | |
49832602 | 2 | Type 2+3 | DC | 24 VDC | 2 Modules | |
49832604 | 2 | Type 2+3 | DC | 48 VDC | 2 Modules | |
49832607 | 2 | Type 2+3 | DC | 75 VDC | 2 Modules | |
49831135 | 3 | Type 2+3 | DC | 400 VAC | 3 Modules | |
49831145 | 4 | Type 2+3 | DC | 400 VAC | 4 Modules | |
49831146 | 4 | Type 2+3 | DC | 400 VAC | 4 Modules |
Advantages
Monobloc design
Easy to install.
Plug-in module
Quick maintenance on end-of-life modules.
Remote signalling
With the remote signalling contact (plug-in) you can upload the alert to a supervisory device.