DIRIS Digiware Idc
Direct current acquisition module - for the DIRIS Digiware system
DIRIS Digiware S
Current measurement module with built-in sensors - for 3 circuits
DIRIS Digiware M
Multi-protocol communication gateways - for the DIRIS Digiware system
MODULYS RM GP
Rack-mounted modular UPS system - from 25 to 75 kVA/kW
DIRIS Digiware IO
Digital and analogue input/output modules - for the DIRIS Digiware system
DIRIS Digiware Uac
Voltage acquisition module - for the DIRIS Digiware system
DIRIS Digiware R-60
Residual Current Monitoring module - for the DIRIS Digiware system
DIRIS Digiware BCM
Multi-circuit current acquisition module with integrated sensors for power distribution units (PDU) - for 18 or 21
DIRIS Digiware Udc
DC voltage acquisition module - for the DIRIS Digiware system
MODULYS GP
Unique, fully modular and redundant solution - from 25 to 200 kVA/kW
DIRIS Digiware C-31
Control and power supply interface - for the DIRIS Digiware system
DIRIS Digiware Iac
AC current measurement modules - for the DIRIS Digiware system
DIRIS Digiware Udc Adaptor
DC voltage adaptor - up to 1650 VDC
DIRIS Digiware D
Multi-point display and communication gateway - for the DIRIS Digiware system