Function

The DIRIS Digiware U-3xdc module acquires DC voltage for the entire system. It measures up to 180 VDC with a direct connection and is therefore compatible with typical nominal voltages (24 VDC, 48 VDC etc.).
The voltage adaptors make the system compatible with all voltage levels up to 1650 VDC to meet the needs of all applications.
The RJ45 Digiware Bus transmits voltage measurements along with power supply and communication to all connected products.

Conformity to standards

IEC 61557-12
ISO 14025
UL E257746

Meter Selector
soft_139-web
The ideal assistant for your DIRIS and ISOM Digiware projects
Meter Selector is the ideal assistant to accompany you in your multi-measurement and isolation monitoring projects.

References

DIRIS Digiware Udc is available in 2 versions

Advantages

Single voltage measurement

- A single voltage measurement point for the entire system.
- Single point of protection for the voltage measurement.
- No hazardous voltage on cabinet doors.

Flexible

The DC voltage adaptors make the measurement system compatible with all DC electrical networks.

Plug & Play

Easy to configure from DIRIS Digiware D interfaces or from the Easy Config software.

Applications

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Documentation

  • DIRIS Digiware U-32dc - Voltage measurement module - Version 1.3
  • HTML
    DIRIS Digiware U-31dc - Voltage measurement module
    Select
  • HTML
    DIRIS Digiware U-32dc - Voltage measurement module
    Select
  • DIRIS Digiware U-31dc 1.2.0
  • PDF
    DIRIS Digiware Udc - DC voltage acquisition module
    Select
  • PDF
    Measurement and monitoring system for DC electrical installations
    Select
  • PDF
    DIRIS DIGIWARE DC Module_UE declaration
    Select
  • PDF
    DIRIS DIGIWARE DC Module_UK declaration
    Select
  • PDF
    DIRIS Digiware communication architectures - Technical Note
    Select
  • DIRIS Digiware U-32dc - Voltage measurement module - Version 1.3
  • DIRIS Digiware U-32dc - Voltage measurement module - Version 1.3
  • PDF
    DIRIS Digiware DC Measurement and monitoring system for DC electrical installations
    Select
  • DIRIS Digiware U-31dc 1.2.0
  • DIRIS Digiware U-32dc - Voltage measurement module

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products