Function

DIRIS Digiware IO-10 modules have 4 digital inputs and 2 digital outputs. The 4 digital inputs can be used to monitor the status of protection devices and drawers (ON/OFF, trip counter) or to collect pulses from multi-fluid meters. The 2 digital outputs enable remote control of switching devices by sending an On/Off output signal. Alarms can be configured and generated on the digital outputs.
Thanks to their 2 analogue inputs, DIRIS Digiware IO-20 modules can collect data from analogue sensors (pressure, humidity, temperature, etc.). All the information collected by the IO-10 and IO-20 modules can be viewed on DIRIS Digiware D-xx displays and on Webview, the web server embedded in DIRIS G gateways and in the DIRIS Digiware D-70 display unit.

Conformity to standards

IEC 61557-12
UL 61010 Guide PICQ File E257746

References

DIRIS Digiware IO is available in 2 versions

Advantages

Plug & Play

The IO modules can be easily added anywhere within the measurement system thanks to a quick RJ45 connection.

Multifunction

The combination of voltage measuring modules, current measuring modules, and input/output modules makes DIRIS Digiware a complete and versatile system.

Web server

All the reported information is accessible from the displays, from Webview or any other centralised management software.

Compact

The modular format enables quick connection of a large number of IO-10 and IO-20 modules.

Applications

  • Energy - Energy storage for grid services
  • Infrastructure & Transport - Power for railway signaling
  • Building - Energy storage behind the meter

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Documentation

  • DIRIS Digiware IO-20 In_Out module - Version 1.3
  • PDF
    DIRIS Digiware communication architectures
    Select
  • PDF
    DIRIS Digiware IO Digital and analogue input_output modules
    Select
  • PDF
    DIRIS Digiware system busway and tap off boxes integration
    Select
  • PDF
    OPTIONAL MODULES INPUT_OUTPUT_DIRIS Digiware IO
    Select
  • DIRIS Digiware IO-20 In_Out module - Version 1.3
  • PDF
    DIRIS DIGIWARE AC Module_UE declaration
    Select
  • PDF
    Power monitoring system DIRIS Digiware AC
    Select
  • PDF
    DIRIS Digiware IO - Digital and analogue input_output modules
    Select
  • DIRIS Digiware IO-10 - In_Out module - Version 1.4
  • PDF
    OPTIONAL MODULES INPUT_OUTPUT_DIRIS Digiware IO_PEP
    Select
  • PDF
    DIRIS DIGIWARE AC Module_UK declaration
    Select
  • DIRIS Digiware IO-10 - In_Out module
  • PDF
    DIRIS Digiware IO Inputs / Outputs module for DIRIS Digiware system
    Select
  • DIRIS Digiware IO-10 4DI/2DO CAD 48290140
  • DIRIS Digiware IO-20 2AI CAD 48290145

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!