Function

The DIRIS Digiware BCM is a multi-circuit current measurement module with 18 or 21 built-in sensors, enabling monitoring of all types of power distribution units (PDUs).
These modules are also equipped with three RJ12 channels that can be connected to TE/TR/iTR/TF current sensors using RJ12 cables and to various ΔIC residual CTs.

Conformity to standards

IEC 61557-12
UL 61010 Guide FTRZ/PICQ File E257746*
ANSI C12.20
*for DIRIS Digiware BCM-21xx models only

Advantages

3x faster to install than standard solutions

- The built-in current sensors do not require any wiring, but are built in to the module.
- Quick RJ45 connection between modules.
- RJ12 connection for external current sensors.
- Integrated AutoCorrect technology that provides automatic wiring check and an off-load error correction function.

2x faster to configure than standard solutions

Easy Config System Software – supplied free of charge – makes it easy to configure multiple identical distribution panels with a “duplication” function and also provides time-saving configuration templates that enable the initial design to be adapted with ease.

Minimal footprint

- No additional central unit required – and therefore less wiring needed.
- VirtualMonitor technology indicating the status of the protection elements eliminates the need to install auxiliary contacts.
- Connection to TE/TR/iTR/TF current sensors and ΔIC residual CTs to combine monitoring of power consumption and residual current.

Maximum reliability

- A robust plastic case protects the electronic components and reduces the risk of breakage. Since it is not a simple circuit board, the module can therefore be handled without risk.
- PreciSense technology ensures accurate and reliable measurements over a wide measurement range: class 0.5 accuracy for active energy according to IEC 61557-12 and ANSI C12.20 standards.
- Integrated VirtualMonitor technology for accessing protection device monitoring across the entire electrical installation, both remotely and in real time.

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Documentation

  • DIRIS Digiware BCM-2119 - Version 1.3
  • HTML
    DIRIS Digiware BCM-2125VM - Multi-circuit current measurement module
    Select
  • HTML
    DIRIS Digiware BCM-1818VM - Multi-circuit current measurement module
    Select
  • HTML
    DIRIS Digiware BCM-2119 - Multi-circuit current measurement module
    Select
  • HTML
    DIRIS Digiware BCM-1818 - Multi-circuit current measurement module
    Select
  • HTML
    DIRIS Digiware BCM-2125 - Multi-circuit current measurement module
    Select
  • HTML
    DIRIS Digiware BCM-2119VM - Multi-circuit current measurement module
    Select
  • PDF
    DIRIS Digiware BCM Current measurement module for power distribution units (PDU)
    Select
  • PDF
    DIRIS Digiware system busway and tap off boxes integration
    Select
  • PDF
    DIRIS DIGIWARE AC Module_UE declaration
    Select
  • PDF
    DIRIS Digiware BCM - Multi-circuit current acquisition module with integrated sensors
    Select
  • PDF
    Power monitoring system DIRIS Digiware AC
    Select
  • DIRIS Digiware BCM-1818 - Current measurement module - Version 1.3
  • DIRIS Digiware BCM-2125VM - Version 1.3
  • DIRIS Digiware BCM-2119VM - Version 1.3
  • DIRIS Digiware BCM-1818VM - Version 1.3
  • DIRIS Digiware BCM-2125 - Version 1.3
  • PDF
    DIRIS Digiware BCM-1818_PEP
    Select
  • PDF
    DIRIS Digiware BCM-2119_PEP
    Select
  • PDF
    DIRIS Digiware BCM-2125_PEP
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!