Function

DIRIS Digiware S current acquisition modules have 3 built-in current sensors for measuring electrical circuits up to 63 A.
Positioned directly on or under the protection devices, they work with the DIRIS Digiware U voltage measurement module to measure consumption, and monitor the electrical installation and power supply quality.

Conformity to standards

IEC 61557-12
UL 61010 Guide FTRZ/PICQ File E257746
ANSI C12.20
- EN 50470-1
EN 50470-3
- Directive 2014/32/EU

Meter Selector
soft_139-web
The ideal assistant for your DIRIS and ISOM Digiware projects
Meter Selector is the ideal assistant to accompany you in your multi-measurement and isolation monitoring projects.

References

DIRIS Digiware S is available in 2 versions

Advantages

Plug & Play

- Saves wiring time: current sensors are built in to the module.
- Quick RJ45 connection between modules.
- Positioning possible upstream or downstream of the protection device.

Multi-circuit

Many S-modules can be used in a measuring system for measuring a large number of loads.

Compact

- A measurement module offering the best compactness/performance ratio of the market.
- Matches the pitch of the protection device.

Accurate

DIRIS Digiware S modules offer class 0.5 (IEC 61557-12) and class C (EN 50470) accuracy, enabling accurate measurements over a wide current range.

MID certified and much more

The Digiware DIRIS S-130MID and S-135MID current modules comply with the MID directive, ensuring accurate and reliable metering. The “B+D module” certification means that an external
laboratory has certified the design of the meter and its production process.
They are also equipped with innovative features that go beyond the usual practices found in the market:
- Innovative tamper-resistance systems: the MID modules have a smart alarm system that is more effective than the standard mechanical seals offered by MID meters.
- Built-in PreciSense Technology: MID modules have a Class C energy measurement accuracy, the most accurate class according to the MID directive. In addition, as with any DIRIS Digiware system, the PreciSense technology offers the best accuracy on the market across the entire overall chain.

Applications

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Documentation

  • HTML
    DIRIS Digiware S-130 - Current measurement module
    Select
  • HTML
    DIRIS Digiware S-135 - Current measurement module
    Select
  • DIRIS Digiware S-135 - Current measurement module - Version 1.6
  • PDF
    DIRIS DIGIWARE AC Module_UE declaration
    Select
  • PDF
    Power monitoring system DIRIS Digiware AC
    Select
  • PDF
    DIRIS Digiware S - Current measurement module with built-in sensors
    Select
  • PDF
    DIRIS DIGIWARE AC Module_UK declaration
    Select
  • PDF
    Current measurement modules DIRIS Digiware S_PEP
    Select
  • PDF
    DIRIS Digiware communication architectures - Technical Note
    Select
  • DIRIS Digiware S-135 - Current measurement module - Version 1.6
  • DIRIS Digiware S-135 - Current measurement module
  • PDF
    DIRIS Digiware AC - Multi-circuit Power Metering and Monitoring System
    Select
  • DIRIS Digiware S-135 - Current measurement module
  • DIRIS DIGIWARE S-130 CAD 48290160
  • DIRIS DIGIWARE S-135 CAD 48290161

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!