Function

DIRIS Digiware I-3xdc modules measure consumption and monitor the DC electrical installation. Several I modules can be used within the same system, enabling measurement of a large number of circuits. They are associated with DIRIS Digiware U-3xdc voltage measuring modules.
Current is measured using external sensors connected by RJ12-Molex cables, available in multiple lengths. The cables are colour coded (brown, orange, white) for easy identification.
The DIRIS Digiware D display or the embedded Web server Webview can show electrical measurements from both DIRIS Digiware AC and DC systems simultaneously.

Conformity to standards

IEC 61557-12
ISO 14025
UL E257746

Meter Selector
soft_139-web
The ideal assistant for your DIRIS and ISOM Digiware projects
Meter Selector is the ideal assistant to accompany you in your multi-measurement and isolation monitoring projects.

References

DIRIS Digiware Idc is available in 2 versions

Item Model Application Type Number of current inputs MID Certification Select
48290156 I-30DC Metering Current acquisition module 3 No
48290157 I-35DC Analysis Current acquisition module 3 No

Advantages

Multi-circuit

- Measurement of up to 3 DC circuits per Idc module.
- Multiple I-3xdc modules can be added.
This enables measurement of a large number of DC loads simultaneously.

Flexible

- An offer adapted to metering and current quality analysis.
- A complete range of split-core and solidcore DC current sensors from 50 to 5000 A.

Plug & Play

- Quick RJ45 and RJ12-Molex connection.
- Easy to configure from DIRIS Digiware D interfaces or from the Easy Config software.

Compact

One module to avoid space constraints inside electrical panels.

Applications

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Documentation

  • DIRIS Digiware I-35dc - Current measurement module
  • HTML
    DIRIS Digiware I-35dc - Current measurement module
    Select
  • HTML
    DIRIS Digiware I-30dc - Current measurement module
    Select
  • PDF
    DIRIS Digiware Idc - Direct current acquisition module
    Select
  • PDF
    Measurement and monitoring system for DC electrical installations
    Select
  • PDF
    DIRIS DIGIWARE DC Module_UE declaration
    Select
  • PDF
    DIRIS DIGIWARE DC Module_UK declaration
    Select
  • PDF
    DIRIS Digiware communication architectures - Technical Note
    Select
  • PDF
    DIRIS Digiware DC Measurement and monitoring system for DC electrical installations
    Select
  • DIRIS Digiware I-35dc - Current measurement module
  • I-30DC DIGIWARE 3XI METERING CAD 48290156
  • I-35DC DIGIWARE 3XI ANALYSIS CAD 48290157

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products