Function
The DIRIS Digiware Uac module acquires AC voltages for the entire system. It pools voltage measurements. The Digiware RJ45 Bus will transmit voltage measurements as well as power supply and communication to all connected products.
References
DIRIS Digiware Uac is available in 2 versions
| Item | Model | Application | Type | Rated voltage | Select |
|---|---|---|---|---|---|
| 48290105 | U-10 | Metering | AC voltage acquisition module | 87..520 VAC (L-L) | |
| 48290102 | U-30 | Analysis | AC voltage acquisition module | 87..520 VAC (L-L) |
Advantages
Secure
No hazardous voltage on cabinet doors.
Compact
- 1 single voltage measurement point for the entire system.
- Single point of protection for voltage measurement.
Flexible
- Metering.
- Voltage monitoring.
- Quality analysis of the supplied voltage.
Suitable for all types of network: singlephase, three-phase.
Applications
- Data center - Power availability for precision cooling
- Data center - Power for busway and tap-off
- Data center - Power availability for edge
- Energy - Energy storage for grid services
- Industry - Protection for drives and motors
- Building - Energy storage behind the meter
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.