Strong Points
Function
The DIRIS Digiware M-50 and M-70 communication gateways are the access point for the DIRIS Digiware system, centralising the 24 VDC power supply and communication in one single point.
The M-50 and M-70 act as the Ethernet gateway for all the devices connected on the Digiware or RS485 bus, and integrate a web server to configure the network parameters and to remotely display measurement data.
The M-50 and M-70 gateways offer a wide range of functionalities, including:
- memory extension for connected devices,
- automatic export of logged consumption and data to an FTP(S) server,
- notification emails if there is an alarm on one of the connected devices (SMTPS),
- automated time synchronisation of all connected devices via SNTP.
Conformity to standards
IEC 62974-1 (Energy server)
IEC 62443 (Cybersecurity)
UL 61010 Guide FTRZ/PICQ File E257746
FCC
IC
References
DIRIS Digiware M is available in 2 versions
Advantages
Plug & Play
- Direct Digiware and RS485 to Ethernet gateway.
- Automatic detection of connected devices.
- Easy configuration.
- Safety Extra Low Voltage 24 VDC power supply.
Advanced connectivity
- Ethernet output for communication using multiple protocols: Modbus TCP, BACnet IP and SNMP v1, v2, v3 (encrypted) to suit any metering and power monitoring application.
- Possible to configure as RS485 slave to communicate measurement data to a second PLC, for example.
Embedded web server
WEB-CONFIG is built in to the M-50 gateway to configure the communication architecture.
WEBVIEW-M is built in to the M-70 gateway and available without license fees to view measurements and consumption remotely
Cyber security
The M-50 and M-70 gateways include advanced IEC 62443-compliant cyber security features to secure data transmission and reduce the risk of cyberattacks:
- customised security policy (blockage or restriction of certain protocols or services),
- secure HTTPS navigation by uploading TLS/SSL certificates,
- secure data push (FTPS, SMTPS),
- implementation of a firewall and white-list rules to guard against denial-of-service attacks.
Email notifications
The M-50/M-70 gateway can send email notifications in the event of alarm.
Applications
- Data center - Power for busway and tap-off
- Data center - Power availability for telecom
- Data center - Power availability for edge
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.