TR sensors
Split-core AC current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B
SIRCO MC PV IEC 60947-3
Load break switches for photovoltaic applications - from 25 to 40 A, up to 1000 VDC
DC split-core sensors
DC current sensors - used with DIRIS Digiware DC
TF sensors
Flexible TF current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B
TE sensors
Solid-core current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B
INOSYS DC UL
Load break switches for DC and PV applications - from 100 to 1200 A, up to 1500 VDC
iTR sensors
INOSYS DC ESS UL
Load break switches for DC and ESS applications - from 800 to 1200 A, up to 1500 VDC
SIRCO PV IEC 60947-3
Load break switches for photovoltaic applications - from 100 to 3200 A, up to 1500 VDC
DC solid-core sensors