Function

SIRCO PV are manually operated load break switches.
Making and breaking capacity under load conditions up to 1500 VDC.
These extremely durable switches have been tested and approved for use in the most demanding applications.
They have been designed and tested for all types of applications: grounded, floating or bipolar.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 86
Fill rate E-Order Selection 89
Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 2013-07-15
Country of origin FR
Discount Policy 1CD20
Discount Policy Label INTER PV IEC
Length of the product unit 0.16
Width of the product unit 0.18
Depth of the product unit 0.095
Weight 1.85
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 800
Rated operating voltage [V] 400..415
Rated permanent current Iu [A] 100
Rated permanent current at AC-21, 400 V [A] 250
Rated short-time withstand current lcw [kA] 5
Rated operation power at AC-23, 400 V [kW] 250
Switching power at 400 V [kW] 132
Number of poles 2
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596032760410
Customs number 8536508090
Price unit PC
Weight of the packing unit 1.85
Length of the packing unit 0.214
Width of the packing unit 0.17
Depth of the packing unit 0.157
Norms
Conformity to standards
  • CCC
  • IEC
Technical Characteristics
Control operator Direct : B2, J1 / External : S2
Number of poles 2
Rated voltage 1000
Rated current 100
Type Frontal operation
Frame size B4

Resources & Documentation