SIDERMAT
Load break switches for power distribution - from 250 to 1800 A with tripping function
Fuselinks type gG DIN
DIN industrial fuselinks gG curves - 6 to 1250 A
PV fuse bases
Fuse bases for PV applications - For NH gPV fuses from 32 to 500 A, up to 1500 VDC
RMS
Fused disconnectors - RMS - Device with 1 signalling auxiliary contact (AC) - for industrial and ultra-fast cylindrical
FUSOMAT DIN
Fuse combination switches with tripping function - from 250 A to 1250 A
FUSERBLOC uR
Fuse combination switches for protecting power semiconductors - from 50 to 1250 A
FUSERBLOC in metallic enclosure
Fuse combination load break switch in insulated enclosure - 32 to 800 A
FUSERBLOC BS88
Fuse load break switches - from 25 to 1250 A
MODULYS RM GP
Rack-mounted modular UPS system - from 25 to 75 kVA/kW
COMBINED SIDERMAT DIN
Fuse combination switches with tripping function - from 800 A to 1800 A
FUSERBLOC in polyester enclosure
Fuse combination load break switch in insulated enclosure - 50 to 160 A
NFC type gG cylindrical fuses
NFC industrial fuselinks gG curves - 0.5 to 125 A
RM PV
Photovoltaic modular fuse holder - for cylindrical photovoltaic fuses
FUSERBLOC UL
Fuse load break switches - from 30 to 800 A
FUSOMAT BS88 side operation
Fuse combination switches with tripping function and visible breaking - for industrial fuses up to 1250 A
NFC photovoltaic fuses
gPV cylindrical fuses - 1 to 32 A
DIN Photovoltaic fuses
gPV knife blade fuse - 32 to 600 A
MODULYS GP
Unique, fully modular and redundant solution - from 25 to 200 kVA/kW
Fuse bases
Fuse protection - For NH industrial and high-speed fuses from 160 to 2500 A
FUSERBLOC NFC/DIN
Fuse combination switches - from 25 to 1250 A