Strong Points
Function
SOCOMEC fuse bases are unipolar or multipolar supports for knife-edge fuses.
Conformity to standards
IEC 60269-1
IEC 60269-2
IEC 60269-2,-1
NF EN 60269-1
NF C 63211
VDE 0636-10
DIN 43620
References
Fuse bases is available in 39 versions
Advantages
High level of electrical safety
- High dielectric strength.
- IP2X protection (standard or optional depending on models).
High breaking capacity
Protection against overloads and short-circuits thanks to high breaking capacity fuses (100 kA rms).
Fuse blown indicator
When used with striker fuses, the fuse blown indication is possible thanks to an auxiliary contact.
Various mounting options
DIN rail or back plate mounting (depending on models).
Applications
- Data center - Power for busway and tap-off
- Healthcare - Critical power for medical imaging
- Industry - Protection for drives and motors
- Industry - Insulation monitoring
- Building - Power availability for life safety