Function

FUSERBLOC BS 88 units with right front-side operation are manually-operated multipole fuse load break switches.
They provide make and break on load and safety isolation and protection against overcurrent for any low voltage electrical circuit.
This range is available in direct and external operation, in 2, 3 and 4 poles and up to 1250 A.

Conformity to standards

IEC 60947-3
BS EN 60947-3
IEC 60269-1
IEC 60269-2

References

FUSERBLOC BS88 is available in X versions

Item Rated current Number of poles Fuse size Frame size Type Select
36413000 20 3 A1 0 I-0-Test
36414000 20 3+NC A1 0 I-0-Test
36415000 20 3+NP A1 0 I-0-Test
36252003 32 2 A1 1 I-0
38412003 32 2 A1 11 I-0-Test
36253003 32 3 A1 1 I-0
36413001 32 3 A1 0 I-0-Test
36256003 32 4 A1 1 I-0
38413003 32 3 A1 11 I-0-Test
36414001 32 3+NC A1 0 I-0-Test
36415001 32 3+NP A1 0 I-0-Test
38416003 32 4 A1 11 I-0-Test
36252006 63 2 A2-A3 2 I-0
38412006 63 2 A2-A3 12 I-0-Test
36253006 63 3 A2-A3 2 I-0
38413006 63 3 A2-A3 12 I-0-Test
36256006 63 4 A2-A3 2 I-0
38416006 63 4 A2-A3 12 I-0-Test
38416008 80 4 A2-A3 12 I-0-Test
36253010 100 3 A4C 3 I-0
38412010 100 2 A4 13 I-0-Test
36256010 100 4 A4C 3 I-0
38413010 100 3 A4 13 I-0-Test
38416010 100 4 A4 13 I-0-Test
36252010 100 2 A4C 3 I-0
36252015 160 2 A4 4 I-0
38412012 125 2 A4C 13A I-0-Test
36252016 160 2 B1-B2 4 I-0
38412014 160 2 A4C 13A I-0-Test
36253014 160 3 A3-A4C 3A I-0
38412015 160 2 A4 14 I-0-Test
36253015 160 3 A4 4 I-0
38412016 160 2 B1-B2 14 I-0-Test
36253016 160 3 B1-B2 4 I-0
38413014 160 3 A4C 13A I-0-Test
36256014 160 4 A3-A4C 3A I-0
38413015 160 3 A4 14 I-0-Test
36256015 160 4 A4 4 I-0
38413016 160 3 B1-B2 14 I-0-Test
36256016 160 4 B1-B2 4 I-0
38416014 160 4 A4C 13A I-0-Test
38416015 160 4 A4 14 I-0-Test
36252021 200 2 B1-B2 5 I-0
38416016 160 4 B1-B2 14 I-0-Test
36253019 200 3 A3-A4C 13A I-0
38412019 200 2 A4C 13A I-0-Test
36253021 200 3 B1-B2 5 I-0
38412021 200 2 B1-B2 15 I-0-Test
36256019 200 4 A3-A4C 13A I-0
38413019 200 3 A4C 13A I-0-Test
36256021 200 4 B1-B2 5 I-0
38413021 200 3 B1-B2 15 I-0-Test
38416019 200 4 A4C 13A I-0-Test
36252024 250 2 B1-B3 5 I-0
38416021 200 4 B1-B2 15 I-0-Test
36253024 250 3 B1-B3 5 I-0
38412024 250 2 B1-B3 15 I-0-Test
36256024 250 4 B1-B3 5 I-0
38413024 250 3 B1-B3 15 I-0-Test
36252032 315 2 B1-B3 6 I-0
38416024 250 4 B1-B3 15 I-0-Test
36253032 315 3 B1-B3 6 I-0
38412032 315 2 B1-B3 16 I-0-Test
36256032 315 4 B1-B3 6 I-0
38413032 315 3 B1-B3 16 I-0-Test
36252039 400 2 B1-B4 6 I-0
38416032 315 4 B1-B3 16 I-0-Test
36253039 400 3 B1-B4 6 I-0
38412038 400 2 B1-B4 16 I-0-Test
36256039 400 4 B1-B4 6 I-0
38412039 400 2 B1-B4 16 I-0-Test
38413038 400 3 B1-B4 16 I-0-Test
38413039 400 3 B1-B4 16 I-0-Test
38416038 400 4 B1-B4 16 I-0-Test
38416039 400 4 B1-B4 16 I-0-Test
38212063 630 2 C1-C2 17 I-0
38213063 630 3 C1-C2 17 I-0
38216063 630 4 C1-C2 17 I-0
38212080 800 2 C3 17 I-0
38213080 800 3 C3 17 I-0
38216080 800 4 C3 17 I-0
38212120 1250 2 D1 18 I-0
38213120 1250 3 D1 18 I-0
38216120 1250 4 D1 18 I-0

Advantages

Improved safety

The double phase isolator (upstream-downstream of the fuse) and fully visible isolation guarantee the safety of people and equipment against overcurrents.

High breaking capacity

High breaking capacity fuses (100 kA rms) provide protection against overloads and short-circuits.

Multi-use

The unit can be equipped with front or side operation handle, mounted directly on the product, or outside, with the possibility of installing it on the door or on the side of an electrical box or cabinet.

Simplified use

The TEST position enables testing of the control circuits without turning on the power thanks to the use of U-type auxiliary contacts. In the TEST position, the cabinet door can be opened.

Applications

  • Data center - Power for busway and tap-off
  • Healthcare - Critical power for medical imaging
  • Industry - Protection for drives and motors
  • Industry - Insulation monitoring
  • Building - Power availability for life safety

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!