Strong Points
Function
Enclosed fuse combination switches ensure on-load breaking and making of circuits, protect against overcurrents, and safely isolate all low-voltage electrical circuits by providing protection against contact with live parts and environmental elements, such as dust, water and other hazards. They enable the disconnection and isolation of the power supply as close to the equipment as possible.
Conformity to standards
IEC 60947-3
IEC 60364
EN 60947-3
EN 61439
EN 60204-1
References
FUSERBLOC in polyester enclosure is available in 8 versions
| Item | Rated current [A] | Number of poles | Fuse size | Frame size | Size | Select |
|---|---|---|---|---|---|---|
| 31173005 | 50 | 3 | 14x51 | 11 | 270x270x171 | |
| 31174005 | 50 | 4 | 14x51 | 11 | 270x270x171 | |
| 31174010 | 100 | 4 | 22x58 | 13 | 360x270x171 | |
| 31173010 | 100 | 3 | 22x58 | 13 | 360x270x171 | |
| 31173025 | 250 | 3 | 14 | 720x360x201 | ||
| 31173040 | 400 | 3 | ||||
| 31173016 | 160 | 3 | 14 | 540x270x171 | ||
| 31174016 | 160 | 4 | 14 | 540x360x171 |
Advantages
Safe operation
- Reliable lockout for safe maintenance procedures.
- On-load breaking.
- Ergonomic operating handle, available in red/yellow or black.
- Triple lock in OFF position.
Suitable for all kinds of environment
- Insulated enclosure for chemical and food processing applications, indoor or outdoor installation.
- Painted steel enclosure for areas at risk of impact.
Easy installation
- Cable access top and/or bottom.
- Cable gland knockouts (≤100A).
- Removable gland plates at top and bottom for steel enclosures ≥160A.
- Plenty of room for cabling.
Extensive range
- Standard range.
- Customised products on request.
Applications
- Industry - Power availability for industrial process
- Industry - Protection for drives and motors
Environmental data
RoHS compliant
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO