Function

FUSERBLOC UL units are manually-operated multipole fuse load break switches with external right front-side operation and comply with UL and CSA standards.
They provide make and break on load and safety isolation and protection against overcurrent for any low voltage electrical circuit. The switches use double-pole isolator contacts to ensure complete isolation of the fuse when the switch is in the “OFF” position.
These devices are suitable for use as disconnectors for motors and industrial control panels on service entrance equipment, final panelboards, distribution switchboards, industrial control equipment or motor control centres.
This range is available in right front-side, direct or external control, in 2, 3 and 4 poles and up to 800 A.

Conformity to standards

- IEC 60947-3
UL489 (box 1 and 2)
UL 98 (box 4 to 8)
CSA 22.2 #4 (box 1 and 2)
CSA 22.2 #5 (box 4 to 8)
NFPA 79 (2002 version)

Advantages

Improved safety

The double phase isolator (upstream-downstream of the fuse) and fully visible isolation guarantee the safety of people and equipment against overcurrents.

High breaking capacity

High breaking capacity fuses (200 kA rms) provide protection against overloads and short-circuits.

Multi-use

The device can be equipped with a “Flange” type front or side operation handles, fitted directly on the product or externally, with the possibility of installing it on the door or the side of the electrical box or cabinet. The device is also equipped with voltage measurement terminals for taking measurements as well as an NFPA 79 compliance kit available as an option.

Simplified use

The TEST position enables testing of the control circuits without turning on the power thanks to the use of U-type auxiliary contacts. In the TEST position, the cabinet door can be opened.

Applications

Environmental data

Sustainable advantages Replace only the fuse - not the entire protection system - to extend the installation’s lifespan.
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    FUSERBLOC UL 200A_UL certificate
    Select
  • PDF
    Handle type S3 for FUSERBLOC UL 600-800A
    Select
  • PDF
    FUSERBLOC UL 30 à 100 A
    Select
  • PDF
    FUSERBLOC UL J400A
    Select
  • PDF
    Handle type S1 for FUSERBLOC CD/SIRCO V 30A
    Select
  • PDF
    FUSERBLOC UL 200 A
    Select
  • PDF
    FUSERBLOC UL 60-100A_UL certificate
    Select
  • PDF
    FUSERBLOC UL 400A _PEP
    Select
  • PDF
    FUSERBLOC UL 100A_PEP
    Select
  • PDF
    FUSERBLOC 30-100A_CSA certificate
    Select
  • PDF
    FUSERBLOC range_UK declaration
    Select
  • PDF
    FUSERBLOC 100A Terminals_UE declaration
    Select
  • PDF
    FUSERBLOC range_UE declaration
    Select
  • PDF
    FUSERBLOC 100A Terminals_UKCA declaration
    Select
  • PDF
    FUSERBLOC CD 30A
    Select
  • PDF
    FUSERBLOC UL 30-60A_UL certificate
    Select
  • FUSERBLOC TS J 3X60A F/L 200kA CAD 38613006
  • FUSERBLOC TS J 4X30A F/L CAD 38616004

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!