Function

RM PV are unipolar modular fuse disconnectors for gPV cylindrical fuses.
They provide safety disconnection and protection against overcurrents caused by the reverse current in DC electrical PV circuits.
RM PVs are fuse disconnect switches with or without light signalling for fuses without strikers.

Conformity to standards

- IEC 60269
UL 4248-18

References

RM PV is available in 3 versions

Item Rated current [A] Number of poles Fuse size Size Fuse melting indicator Select
57PV0001 32 1 10x38 RM32 no
56PV1401 50 1 14x51 RM/RMS 50 No
57PV0L01 32 1 10x38 RM32 Yes

Advantages

Improved safety

- Rated voltage 1000 VDC.
- Self-extinguishing thermoplastic material.
- IP2X fuse.

Product dedicated to PV UL and IEC applications

Protection against reverse currents by using gPV fuses designed for photovoltaic applications.

Features and options

- Modular 45-mm cut-out.
- Locks with optional accessory.

Documentation

  • PDF
    Selection guide - Fuse protection
    Select
  • PDF
    Fused disconnect switches for cylindrical photovoltaic fuses 10 x 38 and 14 x 51
    Select
  • PDF
    RM&RMS Fuse Disconnect Switch_UE declaration
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!