TO 23 current transformers
Split-core CT 23x33 mm window - 100 to 400 A
TR sensors
Split-core AC current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B
MODULYS RM GP
Rack-mounted modular UPS system - from 25 to 75 kVA/kW
SIRCO MC PV IEC 60947-3
Load break switches for photovoltaic applications - from 25 to 40 A, up to 1000 VDC
COMO CS I-II in polycarbonate enclosure
Manual transfer enclosed switches - from 25 to 100 A
T2CB 44-63 current transformers
Bar or cable-through CT 63 mm 0.2s - 300 to 1500 A
OFYS RT
Reliable protection for critical equipment - from 1 to 6 kVA
COUNTIS M1x
Active energy meters - single-phase - direct 100 A
COUNTIS E0x
Active energy meters - single-phase - direct 40 A
NETYS PR Mini Tower
Space saving reliable protection - from 1000 to 2000 VA
COMBINED SIDERMAT DIN
Fuse combination switches with tripping function - from 800 A to 1800 A
DIRIS Digiware IO
Digital and analogue input/output modules - for the DIRIS Digiware system
SIRCOVER in polyester enclosure
Manual transfer enclosed switches - 160 to 630 A
T2CB 26-30 current transformers
Bar or cable-through CT 30 mm 0.2s - 150 to 750 A
DELPHYS GP
High-efficiency protection without compromise - from 160 to 800 kVA/kW
TCB 26-30 current transformers
Bar or cable-through CT 30 mm - 50 to 750 A
TRB 70 current transformers
Primary wound CT 70 mm - 5 to 50 A
TCB3 22-30 current transformers
Three-phase bar or cable-through CT 3 x 30 mm - 3 x 250 to 3 x 600 A
TO 58 current transformers
Split-core CT 55x85 mm window - 250 to 1000 A
SIRCO in polyester enclosure
Load break switch in isolated enclosure - 160 to 630 A