Strong Points

Function

Current transformers deliver to the secondary a standard current proportional to the primary current and adapted to the rating of the associated device.They are equipped as standard with removable terminal covers and double terminals allowing the secondary to be short-circuited without any risk.
They are mounted using two screw-on metal brackets or, in certain cases, by a clip-on DINrail fastener. The connections are made by screws or by fast-on terminals.

Conformity to standards

IEC 61439-1

References

Item Model Opening Rated current Secondary rated current Select
192T4601 TO 23 23x33 100 5
192T4602 TO 23 23x33 150 5
192T4603 TO 23 23x33 200 5
192T4604 TO 23 23x33 250 5
192T4605 TO 23 23x33 300 5
192T4606 TO 23 23x33 400 5

Advantages

Compatible accuracy class

To get the best out of your DIRIS multifunction meters and COUNTIS energy meters, we can provide current transformers with the following accuracy classes: 0.2s; 0.5 ; 1 or 3.

Wide range of ratings and dimensions

Improve your monitoring process whatever your needs in terms of ratings, space requirements, conductor sizing or accuracy class. A wide range of combinations are available in our standard range with specific versions available on request.

Quick and easy to install

Our current transformers are suitable for any type of mounting: edgewise or flat mounting, DIN-rail or back-plate mounting. Implementation is quick and easy.

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Help Support

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!