DIRIS Digiware Idc
Direct current acquisition module - for the DIRIS Digiware system
Current transformer terminal cover
Accessories - For current transformers
DIRIS Digiware S
Current measurement module with built-in sensors - for 3 circuits
TCA 13-3P current transformers
Three-phase bar or cable-through CT - 3 x 50 to 3 x 160 A
TCB 44-63 current transformers
Bar or cable-through CT 63 mm - 300 to 1500 A
DIRIS Digiware M
Multi-protocol communication gateways - for the DIRIS Digiware system
Measurement shunts
Measuring devices - 1 to 4000 A
TCA 21 current transformers
Cable-through CT 21 mm - 60 to 300 A
COUNTIS M4x
Active energy meters for OEM - three-phase - up to 10000 A via CT
TO 816 current transformers
Split-core CT 85x165 mm window - 1000 to 5000 A
T2CA 225 current transformers
Cable-through CT 225 mm 0.2s - 150 to 600 A
T2BA 100 current transformers
Bar-through CT 100 mm 0.2s - 1200 to 3000 A
TO 23 current transformers
Split-core CT 23x33 mm window - 100 to 400 A
TR sensors
Split-core AC current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B
T2CB 44-63 current transformers
Bar or cable-through CT 63 mm 0.2s - 300 to 1500 A
COUNTIS M1x
Active energy meters - single-phase - direct 100 A
COUNTIS E0x
Active energy meters - single-phase - direct 40 A
DIRIS Digiware IO
Digital and analogue input/output modules - for the DIRIS Digiware system
T2CB 26-30 current transformers
Bar or cable-through CT 30 mm 0.2s - 150 to 750 A
TCB 26-30 current transformers
Bar or cable-through CT 30 mm - 50 to 750 A