Function

SOCOMEC current transformers deliver a standard secondary current that is proportional to the primary current and suitable for the rating of the associated energy meter. They are equipped as standard with removable terminal covers and double terminals allowing the secondary to be short-circuited without any risk.
They are mounted using two screw-on metal feet or, in certain cases, by a clip-on DIN rail fastener. The connections are made by screws or by Fast-on terminals.

Conformity to standards

- IEC 61869-2
IEC 61439-1

References

TCA 13-3P current transformers is available in 8 versions

Advantages

A suitable accuracy class

In order to get the best of your DIRIS PMDs and COUNTIS energy meters, we can provide current transformers with the following accuracy classes: 0.2s; 0.5; 1 or 3.

Wide selection of ratings and sizes

Your measurement process can be optimised whatever your needs in terms of ratings, space requirements, conductor sizing or accuracy class. All combinations are available as standard or on request.

Quick and easy installation

Our current transformers are suitable for any type of mounting: edgewise or flat mounting, DIN-rail or backplate mounting. Implementation is quick and easy.

Documentation

  • PDF
    Current transformers - Measurement sensors
    Select
  • PDF
    Current transformers
    Select
  • PDF
    CURRENT-TRANSFORMERS - Measurement devices from 5 to 5000 A
    Select
  • PDF
    Current sensors and transformers
    Select
  • PDF
    Current sensors and transformers ACCUline, RGW and TC 5A
    Select
  • TCA13-3P 3x50/5 cl.1 1VA CAD 192T1905
  • TCA13-3P 3x60/5 cl.1 1,25VA CAD 192T1906
  • TCA13-3P 3x75/5 cl.1 1,5VA CAD 192T1907
  • TCA13-3P 3x80/5 cl.1 1,5VA CAD 192T1908
  • TCA13-3P 3x100/5 cl.1 2,5VA CAD 192T1910
  • TCA13-3P 3x125/5 cl.1 2,5VA CAD 192T1912
  • TCA13-3P 3x150/5 cl.1 2,5VA CAD 192T1915
  • TCA13-3P 3x160/5 cl.1 2,5VA CAD 192T1916

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!