SURGYS G100-F
Surge arrester type 1 and 2 - for installations with lightning conductor and classified sites
DIRIS A-20
Multifunction measuring unit - PMD - measurement and monitoring - door mounting
SURGYS G50-FE
Surge arrester type 1 and 2 - for installations with lightning conductor and classified sites (sensitive equipment)
RESYS M40R
Type A differential relays - with automatic reclosing
SURGYS G140-F
Type 1 surge arrester - for installations with lightning conductor and classified sites
SIRCO PV IEC 60947-3
Load break switches for photovoltaic applications - from 100 to 3200 A, up to 1500 VDC
TCB 100-125 current transformers
Bar or cable-through CT 125 mm - 1000 to 3000 A
Manual transfer switch SIRCO VM1 I-I+II-II
Manually operated Transfer Switching Equipment - from 63 to 125A
Single phase ATyS g M in polycarbonate enclosure
Automatic transfer enclosed switches - 40 to 160 A
TO 812 current transformers
Split-core CT 85x125 mm window - 250 to 1250 A
TCB 26-40 current transformers
Bar or cable-through CT - 100 to 750 A
RM
Fused disconnectors - RM - Non-signalling device - for industrial and ultra-fast cylindrical fuses up to 100 A
TCB 44-50 current transformers
Bar or cable-through CT 50 mm - 150 to 1250 A
TBA 127 current transformers
Bar-through CT 127 mm - 400 to 4000 A
MASTERYS BC+
Designed for easy integration and use - from 10 to 160 kVA
T2BA 103 current transformers
Bar-through CT 103 mm 0.2s - 1000 to 1500 A
DIRIS Digiware BCM
Multi-circuit current acquisition module with integrated sensors for power distribution units (PDU) - for 18 or 21
COUNTIS M3x
Active energy meters for OEM - three-phase - direct 100 A
FUSOMAT BS88 side operation
Fuse combination switches with tripping function and visible breaking - for industrial fuses up to 1250 A
MASTERYS GP4
Superior reliability and performance - from 10 to 160 kVA/kW