Function

The SURGYS G100-F surge arrester is designed to protect your low voltage distribution installations and your electrical equipment. It acts against industrial operation surges and surges due to lightning. This type of surge arrester is particularly recommended where there is a risk of direct impact of lightning strikes.

Conformity to standards

NF EN 61643-11
IEC 61643-11

References

SURGYS G100-F is available in X versions

Item Number of poles Protection type Network type Rated voltage Size Select
49811020 2 Type 1 and 2 IT 230 VAC 4 Modules
49811030 3 Type 1 and 2 TNC or IT 400 VAC 6 Modules
49811040 4 Type 1 and 2 IT 400 VAC 8 Modules

Advantages

Recommended where there is a risk of direct impact from lightning strikes

With its max. impulse current Iimp (10/350 µs surge) of 25 kA,
it is recommended for use at the top of the installation.

Absence of follow current

The multi-varistor technology ensures there is no line sequence current and avoids any risk of nuisance tripping of upstream protection devices.

Integrated thermal disconnection device

Guarantees disconnection at surge arrester's end of life.

End of service life indicator

Indicates varistor's end-of-life.

Remote signalling

The remote signalling contact provides disconnection data to a supervision station (BMS).

Plug-in modules for easy maintenance

These modules are quick and easy to replace, without having to uncable the device.

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!