Function

SIRCO VM1 are 3 or 4 pole modular manual transfer switches with visible breaking. They provide on-load transfer between two sources for any low voltage power circuit, as well as safety isolation. Other applications include source inversion (e.g. to change the direction of a motor) or grounding/earthing.

Conformity to standards

IEC 60947-3

References

Manual transfer switch SIRCO VM1 I-I+II-II is available in 6 versions

Item Rated current [A] Number of poles Frame size Select
44403006 63 3 VM1
44404006 63 4 VM1
44404008 80 4 VM1
44404010 100 4 VM1
44403012 125 3 VM1
44404012 125 4 VM1

Advantages

Safe isolation

SIRCO VM1 transfer switches enable completely secure isolation owing positive break indication and double visible breaking.
The user can view the status of the device either during preventive checks or before working on the system.

Modular product

SIRCO VM1 transfer switches offer a number of mounting options: DIN rail, back plate or modular panel-mounted.

Environmental data

Sustainable advantages - Robust design, using durable and stable materials to maximise product lifetime
- Tested beyond market standards to maximise product lifetime - even in severe operating environments
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    Transfer switch SIRCO VM1
    Select
  • PDF
    SIRCO VM I-I+II-II Manual Transfer Switch_UE declaration
    Select
  • PDF
    SIRCO VM1 - Manually operated Transfer Switching Equipment
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!