Strong Points

Function

The SURGYS G50-FE surge arrester is designed to ensure the protection of your low voltage distribution installations and your electrical equipment. It acts against industrial operation surges and surges owing to lightning. This type of surge arrester is particularly recommended in the event of any risk of direct impact of lightning strikes, at the main switchboard level containing
electronic devices sensitive to surges.
NEW: version for TT arrangement networks.

References

Reference Number of poles Protection type Network type Rated voltage Size Select
49810520 2 Type 1+2 IT 230 VAC 2 Modules
49810530 3 Type 1+2 TNC or IT 400 VAC 3 Modules
49810540 4 Type 1+2 IT 400 VAC 4 Modules
49810541 4 Type 1+2 TT or TNS 400 VAC 4 Modules

Advantages

Recommended where there is a risk of direct impact from lightning strikes

With its max. impulse current Iimp (10/350 µs surge) of 12.5 kA,
it is recommended for use at the top of the installation.

Absence of follow current

The multi-varistor technology ensures there is no follow current and avoids any risk of nuisance tripping of upstream protection devices.

Integrated thermal disconnection device

Guarantees disconnection at surge arrester's end of life.

End of service life indicator

Indicates varistor's end-of-life.

Remote signalling

The remote signalling contact provides disconnection data to a supervision station (BMS).

Plug-in modules and monobloc base for easy installation and maintenance

These modules are quick and easy to replace, without having to uncable the device.

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!