COMO in polycarbonate enclosure
Load break switch in isolated enclosure - 20 to 125 A
SIRCO MC PV IEC 60947-3
Load break switches for photovoltaic applications - from 25 to 40 A, up to 1000 VDC
SIRCO in polyester enclosure
Load break switch in isolated enclosure - 160 to 630 A
SIRCO MV
Universal load break switches - from 100 to 160 A
SIRCO
Load break switches for power distribution - from 125 to 5000 A
SIRCO M in stainless steel enclosure
Load break switch in metallic enclosure - 32 to 100 A
INOSYS DC UL
Load break switches for DC and PV applications - from 100 to 1200 A, up to 1500 VDC
Polyester safety enclosures – side operation
Safety enclosures for normal atmospheres - 50 to 1600 A
Steel safety enclosures – side operation
ATEX steel safety enclosures
Safety enclosures for explosive atmospheres - 50 to 630 A
INOSYS DC ESS UL
Load break switches for DC and ESS applications - from 800 to 1200 A, up to 1500 VDC
SIRCO PV IEC 60947-3
Load break switches for photovoltaic applications - from 100 to 3200 A, up to 1500 VDC
SIRCO M
Universal load break switches - from 16 to 125 A
SIDER
Load break switches for power distribution - from 125 to 3150 A with visible breaking
SIRCO MOT AT
Remotely operated load break switches - from 125 to 3200 A