Function

Socomec industrial fuses protect installations and people from overcurrents for low voltage electrical circuits.

Conformity to standards

IEC 60269-1
IEC 60269-2

References

Fuselinks type aM DIN is available in X versions

Item Rated current [A] Rated voltage Fuse size Type Fuse melting indicator Select
66010006 6 500 VAC S00C aM without striker
66010010 10 500 VAC S00C aM without striker
66010016 16 500 VAC S00C aM without striker
66010020 20 500 VAC S00C aM without striker
66010025 25 500 VAC S00C aM without striker
66010032 32 500 VAC S00C aM without striker
66010040 40 500 VAC S00C aM without striker
66010050 50 500 VAC S00C aM without striker
67030050 50 500 VAC S0 aM without striker
66010063 63 500 VAC S00C aM without striker
67030063 63 500 VAC S0 aM without striker
68530063 63 690 VAC S0 aM with striker
66010080 80 500 VAC S00C aM without striker
67030080 80 500 VAC S0 aM without striker
68530080 80 690 VAC S0 aM with striker
67030100 100 500 VAC S0 aM without striker
67130100 100 500 VAC S1 gG without striker
68530100 100 690 VAC S0 aM with striker
68630100 100 690 VAC S1 aM with striker
66930125 125 500 VAC S00 aM without striker
67030125 125 500 VAC S0 aM without striker
67130125 125 500 VAC S1 gG without striker
68530125 125 690 VAC S0 aM with striker
68630125 125 690 VAC S1 aM with striker
66930160 160 500 VAC S00 gG without striker
67030160 160 500 VAC S0 aM without striker
67130160 160 500 VAC S1 gG without striker
67230160 160 500 VAC S2 aM without striker
68530160 160 690 VAC S0 aM with striker
68630160 160 690 VAC S1 aM with striker
68730160 160 690 VAC S2 gG with striker
66930100 100 500 VAC S00 aM without striker
67030200 200 500 VAC S0 aM without striker
67130200 200 500 VAC S1 gG without striker
67230200 200 500 VAC S2 aM without striker
68530200 200 500 VAC S0 aM with striker
68630200 200 690 VAC S1 aM with striker
68730200 200 690 VAC S2 aM with striker
67130250 250 500 VAC S1 gG without striker
67230250 250 500 VAC S2 aM without striker
68630250 250 690 VAC S1 aM with striker
68730250 250 690 VAC S2 aM with striker
67130315 315 400 VAC S1 gG without striker
67230315 315 500 VAC S2 aM without striker
67330315 315 500 VAC S3 aM without striker
68630315 315 500 VAC S1 aM with striker
68730315 315 690 VAC S2 aM with striker
68830315 315 690 VAC S3 aM with striker
67230400 400 500 VAC S2 aM without striker
67330400 400 500 VAC S3 aM without striker
68570630 630 690 VAC S4 aM with striker
68570800 800 690 VAC S4 aM with striker
68730400 400 690 VAC S2 aM with striker
68830400 400 690 VAC S3 aM with striker
67230500 500 500 VAC S2 aM without striker
67330500 500 500 VAC S3 aM without striker
68730500 500 500 VAC S2 aM with striker
68830500 500 690 VAC S3 aM with striker
67330630 630 500 VAC S3 aM without striker
67470630 630 500 VAC S4 aM without striker
68830630 630 500 VAC S3 aM with striker
68970630 630 500 VAC S4 aM with striker
67470800 800 500 VAC S4 aM without striker
68970800 800 500 VAC S4 aM with striker
67471000 1000 500 VAC S4 aM without striker
68971000 1000 500 VAC S4 aM with striker
67471200 1250 500 VAC S4 aM without striker
68971200 1250 500 VAC S4 aM with striker

Advantages

High-performance

- High breaking capacity rated 120 kA at 400/500 V, 80 kA at 690 V.
- High short-circuit limitation capacity.
- Simple and reliable discrimination.

Increased reliability

- Absolute protection over time guaranteed by the simplicity of manufacture and function (Joule effect).
- No degradation of fuse characteristics over time.

Improved safety

The energy released whilst eliminating the fault (fuse blowing) is contained within the cartridge (no degassing).

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!