SIDERMAT
Load break switches for power distribution - from 250 to 1800 A with tripping function
FUSOMAT DIN
Fuse combination switches with tripping function - from 250 A to 1250 A
FUSERBLOC uR
Fuse combination switches for protecting power semiconductors - from 50 to 1250 A
FUSERBLOC in metallic enclosure
Fuse combination load break switch in insulated enclosure - 32 to 800 A
FUSERBLOC BS88
Fuse load break switches - from 25 to 1250 A
MODULYS RM GP
Rack-mounted modular UPS system - from 25 to 75 kVA/kW
COMBINED SIDERMAT DIN
Fuse combination switches with tripping function - from 800 A to 1800 A
FUSERBLOC in polyester enclosure
Fuse combination load break switch in insulated enclosure - 50 to 160 A
FUSERBLOC UL
Fuse load break switches - from 30 to 800 A
FUSERBLOC NFC/DIN
Fuse combination switches - from 25 to 1250 A
FUSOMAT BS88 side operation
Fuse combination switches with tripping function and visible breaking - for industrial fuses up to 1250 A
MODULYS GP
Unique, fully modular and redundant solution - from 25 to 200 kVA/kW
FUSOMAT BS88 front operation