Function

SIDERMATs make and break under load conditions and provide safety isolation for any low voltage circuit.
The tripping function assures the following functions:
- protection of persons against insulation faults through combination with toroids and differential relays,
- protection against surges by working with CTs and thermal relays,
- fuse-based protection against short circuits.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 86
Fill rate E-Order Selection 100
Classification
UNSPSC 39122233
ETIM Class EC000216
IGCC 5290
Commerce
Effective date 1992-01-22
Country of origin FR
Discount Policy 1CA55
Discount Policy Label SIDERMAT
Length of the product unit 0.257
Width of the product unit 0.435
Depth of the product unit 0.248
Weight 8.68
ETIM - Electrical characteristics
Max. rated operation voltage Ue AC [V] 690
Rated operating voltage [V] 400..690
Rated permanent current Iu [A] 630
Rated permanent current at AC-23, 400 V [A] 630
Rated permanent current at AC-21, 400 V [A] 630
Rated operation power at AC-23, 400 V [kW] 375
Switching power at 400 V [kW] 375
Conditioned rated short-circuit current Iq [kA] 100
Number of poles 3
ETIM - Mechanical characteristics
Suitable for floor mounting No
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting Yes
Colour control element Other
Degree of protection (IP), front side IP20
ETIM - Technical features
Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Number of switches 1
Motor drive optional No
Motor drive integrated No
Voltage release optional Yes
Device construction Built-in device fixed built-in technique
Type of control element Other
Interlockable Yes
Type of electrical connection of main circuit Bolt connection
Logistics
GTIN/EAN 3596031164684
Customs number 8536508090
Price unit PC
Weight of the packing unit 8.68
Length of the packing unit 0.405
Width of the packing unit 0.265
Depth of the packing unit 0.31
Norms
Conformity to standards IEC
Technical Characteristics
Control operator Direct : S3 / External : S3
Number of poles 3
Rated voltage 690 VAC
Rated current 630
Type Front operation
Frame size 1b

Resources & Documentation