COUNTIS M4x
Active energy meters for OEM - three-phase - up to 10000 A via CT
COUNTIS M1x
Active energy meters - single-phase - direct 100 A
COUNTIS E0x
Active energy meters - single-phase - direct 40 A
COUNTIS E2x
Active energy meters - three-phase - direct 80 A
COUNTIS E4x
Active energy meters - three-phase - connection to current transformers up to 12000 A
COUNTIS E1x
Active energy meters - single-phase - direct 80 A
COUNTIS E3x
Active energy meters - three-phase - direct 100 A
COUNTIS M0x
Active energy meters for OEM - single-phase - direct 45 A
DELPHYS MP Elite+
Resilient transformer-based power protection - from 80 to 200 kVA
COUNTIS M3x
Active energy meters for OEM - three-phase - direct 100 A
COUNTIS ECix
Multifluid pulse concentrator
MASTERYS IP+
Robust, highly reliable protection for harsh environments - from 10 to 80 kVA