Function

COUNTIS E0x devices are modular electrical energy meters, they display kWh and kVArh readings and other measurements on the backlit LCD screen. These devices allow a direct connection up to 40 A.
COUNTIS E02, E04 and E06 units are MID-certified.

=-=-=-=-=-=- System =-=-=-=-=-=-
Fill rate E-Order Common 33
Fill rate E-Order Selection 50
Classification
UNSPSC 41113708
ETIM Class EC001506
IGCC 6341
Commerce
Effective date 2010-09-15
Obsolescence date 2020-04-01
Country of origin FR
Discount Policy 1EE10
Discount Policy Label ENERGY METERS
ETIM - Electrical characteristics
Nominal current (In) [A] 32
Max. current (Imax) [A] 30
Nominal voltage (Un) N-L [V] 196..264
Frequency [Hz] 50..50
Accuracy class B
Pole type Single phase
Energy type Effective power
Suitable for Purchase
Tariff type One-tariff
Measurement type load profile No
Calibrated Yes
Pulse output Electrical
Pulse rate [Imp/kWh (kvarh)] 10..10
ETIM - Mechanical characteristics
Escapement mechanism No
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 1
With lock code Yes
Degree of protection (IP) IP20
ETIM - Technical features
Type of meter Electronic
Model Direct measurement
Approval Measuring Instruments Directive
Type of indication Digital
Type of interface None
EEC40 signature No
Logistics
GTIN/EAN 3596032021597
Customs number 9028301100
Price unit PC
Weight of the packing unit 0.12
Length of the packing unit 0.135
Width of the packing unit 0.135
Depth of the packing unit 0.035
Norms
Conformity to standards IEC
Technical Characteristics
Application Metering
Model E02
Type 1PH up to 32A, MID

Resources & Documentation