NETYS RT
Total protection on rack or tower - from 1100 to 11000 VA
MASTERYS IP+
Robust, highly reliable protection for harsh environments - from 10 to 80 kVA
TCB3 18-20 current transformers
Three-phase bar or cable-through CT 3 x 20 mm - 3 x 100 to 3 x 250 A
ATyS d H IEC Fixed
Remotely operated Transfer Switching Equipment - from 4000 to 6300 A
DIRIS A14
PMD - MID multifunction measuring unit - measuring and monitoring - modular format
FUSERBLOC NFC/DIN
Fuse combination switches - from 25 to 1250 A
DELPHYS XL
High Power UPS - 1000 and 1200 kVA/kW
MULTIS L
Digital panel meter - up to 6000 A
INOSYS DC ESS UL
Load break switches for DC and ESS applications - from 800 to 1200 A, up to 1500 VDC
ATyS C55
ATS Controller - smart functions
ATyS C25
ATS Controller - simple functions
ATyS C65
ATS Controller - connected functions
ATyS C35
ATS controller - digital functions
MULTIS M-18
Digital multifunction power meter - up to 10000A via CT
Closed core balance transformers type A
Differential earth fault core balance transformer - dedicated to DIRIS Digiware R-60 and RESYS
DIRIS A-30
Multifunction measuring unit - PMD - measurement and advanced monitoring - door mounting
MEDSYS 60
For premises with availability class – Class 0 s – with automatic inverter - from 3 to 10 kVA
RESYS M40
Type A differential relays - for motor circuits
SURGYS D40
Type 2 surge arrester - for distribution boards
SURGYS G51-PV
Type 2 surge arrester - For photovoltaic installations