Function

The ATyS d H is a three-phase transfer switch, 3 and 4 poles, designed for low voltage high power applications that require high-performance and fast reliable switching. The open transition transfer is performed on-load in line with IEC 60947-6-1 standards (Class PC) with minimal power supply interruption to the load during transfer.
The ATyS d H is remote transfer switching equipment (RTSE) with an integrated dual power supply (DPS) that accepts remote orders through volt-free contacts.

Conformity to standards

IEC 60947-6-1

References

ATyS d H IEC Fixed is available in 6 versions

Item Rated current [A] Number of poles Frame size Control operator Type Select
95333400 4000 3 dH RTSE Class PC
95334400 4000 4 dH RTSE Class PC
95333500 5000 3 dH RTSE Class PC
95334500 5000 4 dH RTSE Class PC
95333630 6300 3 dH RTSE Class PC
95334630 6300 4 dH RTSE Class PC

Advantages

Ready for installation in the enclosure of your choice

The ATyS d H has been designed to facilitate installation. It is composed of two switches that are mounted one above the other with easily accessible power connections located at the rear.
Furthermore the ATyS d H does not need any external bridging bars as the load side is connected within the product. This enables to save time during installation.

High-performance switching

The ATyS d H offers high withstand short circuit current ratings of 143 kA Icm (making) and 65 kA for 0.1sec Icw (withstand). Further to its high short circuit withstand, the ATyS d H performance in
terms of load switching capacity is AC-33iB (6 x In cos Ø 0.5) without derating.

Safe on-load transfer: I-0-II

The ATyS d H includes two mechanically interlocked switches to ensure fast switching whilst providing a neutral (Off - 0) position. This ensures that the main and alternative power supplies do not overlap.

Applications

  • Infrastructure & Transport - Power for railway signaling
  • Industry - Power availability for industrial process
  • Building - Energy storage behind the meter

Documentation

  • PDF
    ATyS d H - Transfer Switching Equipment from 4000 to 6300 A
    Select
  • PDF
    ATyS d H - Remotely Operated Transfer Switching Equipment
    Select
  • PDF
    ATYS d H - Remotely operated Transfer Switching Equipment
    Select
  • PDF
    ATyS d H - Remotely operated Transfer Switching Equipment
    Select
  • ATyS d H 4x4000A Fixe CAD 95334400

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!