Function

The SURGYS G51-PV surge arrester is designed to ensure protection for photovoltaic power supply networks against transient surges owing to lightning.
It is compliant with the test requirements of UTE C 61-740-51 and EN 50-539-11 as well as with installation requirements UTE C 15-712-1.

Conformity to standards

Compliant with test guides UTE C61-740-51 and NF EN 50 539-11
Compliant with installation guide UTE C15-712-1 (2010)

Advantages

Monobloc design

Easy to install.

Plug-in module

Quick maintenance on end-of-life modules.

Remote signalling

With the remote signalling contact (plug-in) you can upload the alert to a monitoring device.

New 1500 VDC version

Suitable for the protection of high-power installations.

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!