T2CA 225 current transformers
Cable-through CT 225 mm 0.2s - 150 to 600 A
T2BA 100 current transformers
Bar-through CT 100 mm 0.2s - 1200 to 3000 A
Current transformer terminal cover
Accessories - For current transformers
TCA 13-3P current transformers
Three-phase bar or cable-through CT - 3 x 50 to 3 x 160 A
TCB 44-63 current transformers
Bar or cable-through CT 63 mm - 300 to 1500 A
Measurement shunts
Measuring devices - 1 to 4000 A
TCA 21 current transformers
Cable-through CT 21 mm - 60 to 300 A
TO 816 current transformers
Split-core CT 85x165 mm window - 1000 to 5000 A
TO 23 current transformers
Split-core CT 23x33 mm window - 100 to 400 A
TR sensors
Split-core AC current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B
MODULYS RM GP
Rack-mounted modular UPS system - from 25 to 75 kVA/kW
T2CB 44-63 current transformers
Bar or cable-through CT 63 mm 0.2s - 300 to 1500 A
T2CB 26-30 current transformers
Bar or cable-through CT 30 mm 0.2s - 150 to 750 A
TCB 26-30 current transformers
Bar or cable-through CT 30 mm - 50 to 750 A
TRB 70 current transformers
Primary wound CT 70 mm - 5 to 50 A
TCB3 22-30 current transformers
Three-phase bar or cable-through CT 3 x 30 mm - 3 x 250 to 3 x 600 A
TO 58 current transformers
Split-core CT 55x85 mm window - 250 to 1000 A
TRB 60 current transformers
Primary wound CT 60 mm - 5 to 20 A
TBA 80 current transformers
Bar-through CT 80 mm - 300 to 2000 A
DC split-core sensors
DC current sensors - used with DIRIS Digiware DC