Function

Current transformers deliver to the secondary a standard current proportional to the primary current and adapted to the rating of the associated device. They are equipped as standard with removable terminal covers and double terminals allowing the secondary to be short-circuited without any risk.
They are mounted using two screw-on metal brackets or, in certain cases, by a clip-on DINrail fastener. The connections are made by screws or by fast-on terminals.

Conformity to standards

IEC 61869-2
IEC 61439-1

References

TRB 60 current transformers is available in X versions

Item Model Rated current Secondary rated current Select
192T0505 TRB 60 5 5
192T0510 TRB 60 10 5
192T0515 TRB 60 15 5
192T0520 TRB 60 20 5

Advantages

Compatible accuracy class

To get the best out of your DIRIS multifunction meters and COUNTIS energy meters, we can provide current transformers with the following accuracy classes: 0.2s; 0.5 ; 1 or 3.

Wide range of ratings and dimensions

Improve your monitoring process whatever your needs in terms of ratings, space requirements, conductor sizing or accuracy class. A wide range of combinations are available in our standard range with specific versions available on request.

Quick and easy to install

Our current transformers are suitable for any type of mounting: edgewise or flat mounting, DIN-rail or back-plate mounting. Implementation is quick and easy.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!