COUNTIS M4x
Active energy meters for OEM - three-phase - up to 10000 A via CT
MODULYS RM GP
Rack-mounted modular UPS system - from 25 to 75 kVA/kW
COUNTIS M1x
Active energy meters - single-phase - direct 100 A
COUNTIS E0x
Active energy meters - single-phase - direct 40 A
COUNTIS E2x
Active energy meters - three-phase - direct 80 A
COUNTIS E4x
Active energy meters - three-phase - connection to current transformers up to 12000 A
COUNTIS E1x
Active energy meters - single-phase - direct 80 A
COUNTIS E3x
Active energy meters - three-phase - direct 100 A
COUNTIS M0x
Active energy meters for OEM - single-phase - direct 45 A
COUNTIS M3x
Active energy meters for OEM - three-phase - direct 100 A
MODULYS GP
Unique, fully modular and redundant solution - from 25 to 200 kVA/kW
COUNTIS ECix
Multifluid pulse concentrator