SIRCO MC PV IEC 60947-3
Load break switches for photovoltaic applications - from 25 to 40 A, up to 1000 VDC
INOSYS DC UL
Load break switches for DC and PV applications - from 100 to 1200 A, up to 1500 VDC
DIRIS A14
PMD - MID multifunction measuring unit - measuring and monitoring - modular format
MULTIS L
Digital panel meter - up to 6000 A
INOSYS DC ESS UL
Load break switches for DC and ESS applications - from 800 to 1200 A, up to 1500 VDC
MULTIS M-18
Digital multifunction power meter - up to 10000A via CT
DIRIS A-30
Multifunction measuring unit - PMD - measurement and advanced monitoring - door mounting
DIRIS A-41
DIRIS A60
Multifunction meters - PMD - measurement, monitoring and event analysis - door mounting
DIRIS A-40
Multifunction measuring unit - PMD - measurement, monitoring and event analysis with smart sensors - door mounting
DIRIS B
Multifunction measuring unit - PMD - measurement, monitoring and event analysis with smart sensors - modular format
DIRIS A-10
Multifunction meters - PMD - measuring and monitoring - modular format
DIRIS A-20
Multifunction measuring unit - PMD - measurement and monitoring - door mounting
SIRCO PV IEC 60947-3
Load break switches for photovoltaic applications - from 100 to 3200 A, up to 1500 VDC