U3Ryb25nIFBvaW50cw==
-
QXNzaXN0ZWQgY29uZmlndXJhdGlvbg==
-
SW50ZWdyYXRpb24gbWFkZSBlYXN5
-
Q29ubmVjdGVkIHRvIHRoZSBDbG91ZA==
-
SUVDIDYxNTU3LTEyIGNvbXBsaWFudA==
RnVuY3Rpb24=
Classification
| UNSPSC | 83101808 |
|---|---|
| ETIM Class | EC002301 |
| IGCC | 6042 |
Commerce
| Description | DIRIS A-40 3 inputs/2 outputs with Profibus communication protocols / Profibus DP communication ports door-mounted power monitoring device in 96 x 96 format, analysis of a single-phase or three-phase load |
|---|---|
| Effective date | 2017-03-23 |
| Offer Life Cycle Code | 40 |
| Country of origin | FR |
ETIM - Electrical characteristics
| Accuracy class active energy according to IEC 62053-22 | 0.2S |
|---|---|
| Sampling frequency [Hz] | 10 |
| Number of voltage measurement inputs | 5 |
| Number of current measurement inputs | 3 |
| Voltage type (supply voltage) | AC/DC |
| Supply voltage DC [V] | 120..300 |
| Measuring range for frequency [Hz] | 45..65 |
| Number of analogue outputs | 2 |
| Number of digital inputs | 3 |
| Supporting protocol for PROFIBUS | Yes |
| Supporting protocol for Modbus | Yes |
| Supporting protocol for other bus systems | No |
| Web server with HTTPS transfer protocol | No |
ETIM - Mechanical characteristics
| Width [mm] | 98 |
|---|---|
| Height [mm] | 98 |
| Depth [mm] | 85 |
ETIM - Technical features
| Ampere meter | Yes |
|---|---|
| Blind power meter | Yes |
| With rotational speed meter | No |
| Frequency meter | Yes |
| Pulse counter | Yes |
| Voltmeter | Yes |
| Effective power measurement device | Yes |
| Display | LCD |
| Remote display | No |
Logistics
| GTIN/EAN | 3596033009143 |
|---|---|
| Customs number | 9030310090 |
| Price unit | PC |
| Weight of the packing unit [kg] | 0.425 |
| Length of the packing unit [m] | 0.1 |
| Width of the packing unit [m] | 0.12 |
| Depth of the packing unit [m] | 0.11 |
Norms
| Conformity to standards |
|
|---|
Technical Characteristics
| Application | Analysis |
|---|---|
| Communication ports | Profibus DP |
| Communication protocols | Profibus |
| Model | A40 |
| Type | 3 inputs/2 outputs |
Documentation
References
DIRIS A-40 is also available in 2 versions
| Item | Model | Application | Type | Communication protocols | Communication ports | Select |
|---|---|---|---|---|---|---|
| 48250500 | A40 | Analysis | 3 inputs/2 outputs | Modbus | RS485 | |
| 48250501 | A40 | Analysis | 3 inputs/2 outputs | Modbus | RS485 + Ethernet |
