U3Ryb25nIFBvaW50cw==
RnVuY3Rpb24=
Classification
UNSPSC | 83101808 |
---|---|
ETIM Class | EC002301 |
IGCC | 6042 |
Commerce
Effective date | 2017-12-01 |
---|---|
Offer Life Cycle Code | 40 |
Country of origin | TN |
ETIM - Technical features
Ampere meter | Yes |
---|---|
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | Yes |
Voltmeter | Yes |
Effective power measurement device | Yes |
Logistics
GTIN/EAN | 3596033014857 |
---|---|
Customs number | 9030310090 |
Price unit | PC |
Weight of the packing unit [kg] | 0.69 |
Length of the packing unit [m] | 0.12 |
Width of the packing unit [m] | 0.16 |
Depth of the packing unit [m] | 0.24 |
Norms
Conformity to standards |
|
---|
Technical Characteristics
Application | Analysis |
---|---|
Communication ports | Optional RS485 or Ethernet |
Communication protocols | Optional Modbus RTU, TCP or Profibus |
Model | A-41 |