MODULYS XL
The ultimate modularity for the most critical environments - from 200 to 4800 kVA/kW
SIDERMAT
Load break switches for power distribution - from 250 to 1800 A with tripping function
Fuselinks type gG DIN
DIN industrial fuselinks gG curves - 6 to 1250 A
PV fuse bases
Fuse bases for PV applications - For NH gPV fuses from 32 to 500 A, up to 1500 VDC
RMS
Fused disconnectors - RMS - Device with 1 signalling auxiliary contact (AC) - for industrial and ultra-fast cylindrical
FUSOMAT DIN
Fuse combination switches with tripping function - from 250 A to 1250 A
FUSERBLOC uR
Fuse combination switches for protecting power semiconductors - from 50 to 1250 A
FUSERBLOC in metallic enclosure
Fuse combination load break switch in insulated enclosure - 32 to 800 A
FUSERBLOC BS88
Fuse load break switches - from 25 to 1250 A
MODULYS XS
The ultimate modularity for the most critical environments - from 2.5 to 20 kVA/kW
MODULYS RM GP
Rack-mounted modular UPS system - from 25 to 75 kVA/kW
COMBINED SIDERMAT DIN
Fuse combination switches with tripping function - from 800 A to 1800 A