All  Without transformer UPS

  • New

    DELPHYS XL

    High Power UPS - 1200 kW

  • MASTERYS BC+ FLEX

    A system that fits every space - from 10 to 40 kVA

  • MASTERYS GP4 RK

    Tailored protection for Edge computing - from 10 to 40 kVA/kW

  • MASTERYS BC+

    Designed for easy integration and use - from 10 to 160 kVA

  • MASTERYS GP4

    Superior reliability and performance - from 10 to 160 kVA/kW

  • DELPHYS GP

    High-efficiency protection without compromise - from 160 to 1000 kVA/kW

  • DELPHYS BC

    Reliable, simple and ready-to-use power protection - from 200 to 300 kVA