Strong Points
Function
ATyS p M are single-phase or three-phase modular automatic transfer switches with positive break indication. They are intended for use in low voltage power supply systems where a brief interruption of the load supply is acceptable during transfer.
ATyS p M provide open transition switching (I-0-II), on-load transfer between two sources for any low voltage power circuit, as well as safety isolation by double breaking per pole. Product is fully programmable, include ATyS t M and ATyS g M capabilities, with additional programmable parameters and a tripping function. Communication properties allows product to enable access to voltage and frequency measurements as well as parameter settings via ModBus.
Conformity to standards
IEC 60947-6-1, IEC 60947-3, GB/T 14048.11
References
Item | Rated current | Number of poles | Frame size | Control operator | Type | Select |
---|---|---|---|---|---|---|
93844004 | 40 | 4 | ATYS M | Automatic fully programmable | ATSE | |
93844006 | 63 | 4 | ATYS M | Automatic fully programmable | ATSE | |
93844008 | 80 | 4 | ATYS M | Automatic fully programmable | ATSE | |
93844010 | 100 | 4 | ATYS M | Automatic fully programmable | ATSE | |
93844012 | 125 | 4 | ATYS M | Automatic fully programmable | ATSE | |
93834016 | 160 | 4 | ATYS M | Automatic fully programmable | ATSE | |
93844016 | 160 | 4 | ATYS M | Automatic fully programmable | ATSE |
Advantages
Flexible programming
ATyS p M time delays and inputs/outputs are completely configurable, hence enabling the easy monitoring of specific applications (load shedding, test…) and the definition of an operating cycle specifically adapted to your application.
Trip function
ATyS p M features a function for returning to the 0 position in case of the loss of both power supply sources (tripping). This protects the load from issues due to source instability.
Communication and configuration
A specific version of ATyS p M is available with integrated Modbus communication. This gives acces to most product data (status, voltages, frequencies…). A user friendly configuration software is also available free (Easyconfig) to configure, view and save all the parameters in the ATyS p M.
Remote control interface
Specifically designed for installations where the product is enclosed, the remote interface displays product status on the front panel (D10) or displays and controls with access to programming (D20).
Secure
ATyS p M have both electrical and mechanical interlocks for optimum security. They also feature a positive break indicator, confirming switch position with dual mechanical indicators for increased safety.
High-speed transfer
ATySÂ p M devices are based on a coil solution with rotating contacts, therefore ensuring an extremely short black-out duration (< 90ms).
Superior electrical performance
ATyS p M devices are compliant with IEC 60947-6-1, the standard governing transfer switches. Their AC-33B properties of up to 125 A mean you can use the same product for resistive,inductive and highly inductive motor loads.
Immune to voltage fluctuations
The power supply of the ATySÂ p M is only active during transfer. As the product is based on stable positions, it is not affected by network voltage fluctuations.
Applications
- Data center - Power availability for servers
- Data center - Power availability for precision cooling
- Data center - Power for busway and tap-off
- Data center - Power availability for telecom
- Data center - Power availability for edge
- Healthcare - Critical power for medical imaging
- Healthcare - Critical power for operating theatre
- Energy - Energy storage for grid services
- Industry - Power availability for industrial process
- Building - Power availability for life safety
- Building - Power availability for IT infrastructure