Strong Points
Function
The ATyS Single bypass enclosures provide automatic transfer switching to the available source in the event of mains power failure. Thus, they provide continuity of supply, the safety of people and critical loads such as sprinklers, freight elevators, water pumps, etc.
In addition, they guarantee continuity of service during inspection, maintenance and testing operations as well as complete isolation of the automatic transfer switch for safe intervention without interruption for the load.
The ATyS Single bypass enclosures allow bypass onto the priority source.
References
ATyS Bypass Single Line is available in 16 versions
Advantages
No break bypass
In addition to its primary switching operation function, the ATyS Bypass devices can be used to fully isolate the ATS and ensure service continuity during inspection, maintenance and testing operations, without load outage, in fully safe conditions.
100% manufacturer certified solution
ATyS Bypass is a reliable and safe solution certified by independent third party LOVAG/ASEFA in accordance with standard IEC 61439-2.
The Socomec products used in it are recognised for their robustness and performance in line with standards IEC 60947-3 and IEC 60947-6-1.
24/7 monitoring
The SoLive* app is accessible with this solution and enables users to monitor their equipment in real time and schedule its maintenance. This app automatically shows the latest status of all your equipment, displays alarms, and sends real-time notifications in case of unforeseen events.
*Accessible via an option.
Customised solution
ATyS enclosures are adaptable to your specifications. Many options are available to meet different needs (type of connection, tinned bars, monitoring mimic panel, measurements, etc.).
Applications
- Data center - Power availability for precision cooling
- Data center - Power availability for telecom
- Healthcare - Critical power for operating theatre
- Building - Power availability for life safety
Environmental data
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO