Strong Points

Function

Our transfer enclosures are equipped with ATyS motorised and automatic changeover switches to ensure power availability in critical applications. Motorised transfer enclosures are controlled remotely through volt-free contacts (e.g. from an external automatic controller or pushbuttons). Automatic transfer enclosures monitor the condition of the low voltage power sources and automatically changeover to the available supply to ensure continuity of supply to the load.

Transfer Switch Selector
soft_141-web
Discover the switching solution to optimize your installation
The online configurator that will help you find the best switching equipment for your installations from 16A to 6300A.

Advantages

Quick installation

Easy installation with the network autoconfiguration feature. All of the auxiliary contacts, inputs and outputs are pre-wired to DIN rail terminals on ATyS r, g & p models.

Wide choice

ATyS models have specific functions to make your electrical system safer and smarter.
Compatible with all types of BMS/SCADA systems, ATyS provide remote ATS and source status.

Low-maintenance

ATyS models have self-cleaning contacts.

Adaptability

With a wide range of configurations, our range of enclosed ATyS models are adapted to suit your needs.

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!