Strong Points
Function
Our transfer enclosures are equipped with ATyS motorised and automatic changeover switches to ensure power availability in critical applications. Motorised transfer enclosures are controlled remotely through volt-free contacts (e.g. from an external automatic controller or pushbuttons). Automatic transfer enclosures monitor the condition of the low voltage power sources and automatically changeover to the available supply to ensure continuity of supply to the load.
References
Item | Rated current | Number of poles | Frame size | Control operator | Size | Select |
---|---|---|---|---|---|---|
87534020 | 200 | 4 | B3 | Automatic programmable for Genset | 1 | |
87534025 | 250 | 4 | B4 | Automatic programmable for Genset | 1 | |
87534040 | 400 | 4 | B4 | Automatic programmable for Genset | 2 | |
87534063 | 630 | 4 | B5 | Automatic programmable for Genset | 3 | |
87534080 | 800 | 4 | B6 | Automatic programmable for Genset | 4 | |
87534100 | 1000 | 4 | B6 | Automatic programmable for Genset | 4 | |
87534120 | 1250 | 4 | B6 | Automatic programmable for Genset | 5 | |
87534160 | 1600 | 4 | B7 | Automatic programmable for Genset | 6 | |
87534200 | 2000 | 4 | B8 | Automatic programmable for Genset | 7 | |
87534250 | 2500 | 4 | B8 | Automatic programmable for Genset | 7 | |
87534320 | 3200 | 4 | B8 | Automatic programmable for Genset | 7 |
Advantages
Quick installation
Easy installation with the network autoconfiguration feature. All of the auxiliary contacts, inputs and outputs are pre-wired to DIN rail terminals on ATyS r, g & p models.
Wide choice
ATyS models have specific functions to make your electrical system safer and smarter.
Compatible with all types of BMS/SCADA systems, ATyS provide remote ATS and source status.
Low-maintenance
ATyS models have self-cleaning contacts.
Adaptability
With a wide range of configurations, our range of enclosed ATyS models are adapted to suit your needs.