NETYS RT-M
Solution for marine applications - from 1100 to 3300 VA
MASTERYS GP4 RK
Tailored protection for Edge computing - from 10 to 40 kVA/kW
DELPHYS GP
High-efficiency protection without compromise - from 160 to 800 kVA/kW
STATYS XS
Reliable transfer system for redundant power supply - 16 and 32 A - Rack mounted
MASTERYS GP4
Superior reliability and performance - from 10 to 160 kVA/kW
NETYS RT
Total protection on rack or tower - from 1100 to 11000 VA
MASTERYS IP+
Robust, highly reliable protection for harsh environments - from 10 to 80 kVA