56 resources found

Clear filters
  • COUNTIS E04 1PH 40A MODBUS MID CAD 48503040
    Mechanical view
  • COUNTIS E03 1PH 40A MODBUS CAD 48503039
    Mechanical view
  • COUNTIS E02 1PH 32A MID CAD 48503020
    Mechanical view
  • COUNTIS E43 CT/5A RS485 CAD 48503017
    Mechanical view
  • COUNTIS E44 CT/5A MID RS485 CAD 48503014
    Mechanical view
  • COUNTIS E28 3PH 80A ETH MID CAD 48503055
    Mechanical view
  • COUNTIS E27 3PH 80A ETH CAD 48503054
    Mechanical view
  • COUNTIS E24 3PH 80A MODBUS MID CAD 48503051
    Mechanical view
  • COUNTIS E23 3PH 80A MODBUS CAD 48503050
    Mechanical view
  • COUNTIS E22 3PH 80A 2T MID CAD 48503049
    Mechanical view
  • COUNTIS E18 1PH 80A ETH MID CAD 48503048
    Mechanical view
  • COUNTIS E17 1PH 80A ETH CAD 48503047
    Mechanical view
  • COUNTIS E14 1PH 80A MODBUS MID CAD 48503044
    Mechanical view
  • COUNTIS E13 1PH 80A MODBUS CAD 48503043
    Mechanical view
  • COUNTIS E06 1PH 40A M-BUS MID CAD 48503042
    Mechanical view
  • COUNTIS E05 1PH 40A M-BUS CAD 48503041
    Mechanical view
  • COUNTIS E16 1PH 80A M-BUS MID CAD 48503046
    Mechanical view
  • COUNTIS E15 1PH 80A M-BUS CAD 48503045
    Mechanical view
  • COUNTIS E45 CT-1/5A MBUS CAD 48503067
    Mechanical view
  • COUNTIS E43 CT-1/5A MODBUS CAD 48503065
    Mechanical view
  • COUNTIS E41 CT-1/5A 2T CAD 48503063
    Mechanical view
  • COUNTIS E47 3PH CT-1/5A ETH CAD 48503056
    Mechanical view
  • COUNTIS E26 3PH 80A M-BUS MID CAD 48503053
    Mechanical view
  • COUNTIS E25 3PH 80A M-BUS CAD 48503052
    Mechanical view
  • COUNTIS E11/E12 Single-phase Digital Energy meters
    Quick start guide
  • COUNTIS E43/E44 Three phase digital energy meters
    Quick start guide
  • COUNTIS E00 E02 Single-phase Digital Energy meters
    Quick start guide
  • COUNTIS E - Active / reactive energy meters and multi-utility pulse concentrators
    Brochure
  • COUNTIS-E0x - Active energy meters single-phase - direct 40 A
    Catalogue - pages
  • COUNTIS-E1x - Active-energy meters single-phase - direct 80 A
    Catalogue - pages