257 resources found

Clear filters
  • TCB26-40 500/5 cl.1 5VA fix CAD 192T3250
    Mechanical view
  • TCB85-100 1600/5 cl.0,5 15VA CAD 192T9694
    Mechanical view
  • TCB85-100 1500/5 cl.0,5 15VA CAD 192T9695
    Mechanical view
  • DC SOLID CORE 50A CAD 48290700
    Mechanical view
  • DC SOLID CORE 850A CAD 48290707
    Mechanical view
  • U1000DC ADAPTER 1000VDC CAD 48290154
    Mechanical view
  • T2BA100 1250/5 cl.0,2s 5VA CAD 192U8093
    Mechanical view
  • DIRIS DIGIWARE S-135 CAD 48290161
    Mechanical view
  • DIRIS DIGIWARE S-DATACENTER CAD 48290162
    Mechanical view
  • TCA13-3P 3x50/5 cl.1 1VA CAD 192T1905
    Mechanical view
  • TCA13-3P 3x60/5 cl.1 1,25VA CAD 192T1906
    Mechanical view
  • TCA13-3P 3x75/5 cl.1 1,5VA CAD 192T1907
    Mechanical view
  • TCA13-3P 3x80/5 cl.1 1,5VA CAD 192T1908
    Mechanical view
  • TCA13-3P 3x100/5 cl.1 2,5VA CAD 192T1910
    Mechanical view
  • TCA13-3P 3x125/5 cl.1 2,5VA CAD 192T1912
    Mechanical view
  • TCA13-3P 3x150/5 cl.1 2,5VA CAD 192T1915
    Mechanical view
  • TCA13-3P 3x160/5 cl.1 2,5VA CAD 192T1916
    Mechanical view
  • TCB44-63 1600/5 cl.0,5 15VA CAD 192T6494
    Mechanical view
  • TCB44-63 1500/5 cl.0,5 15VA CAD 192T6495
    Mechanical view
  • TCA21 75/5 cl.1 1,5VA + fix CAD 192T2007
    Mechanical view
  • TCA21 125/5 cl.0,5 1,5VA + fix CAD 192T2012
    Mechanical view
  • SPLIT CORE CT TR-10 25-63A CAD 48290555
    Mechanical view
  • SPLIT CORE CT TR-14 40-160A CAD 48290556
    Mechanical view
  • SPLIT CORE CT TR-21 63-250A CAD 48290557
    Mechanical view
  • SPLIT CORE CT TR-32 160-600A CAD 48290558
    Mechanical view
  • T2CB44-63 1250/5 cl.0,2s 10VA CAD 192U6493
    Mechanical view
  • T2CB26-30 150/5 cl.0,2s 1,5VA CAD 192U2315
    Mechanical view
  • TRB70 15/5 cl.0,5 10VA + fix CAD 192T0523
    Mechanical view
  • TCB322-30 400/5 cl.1 5VA CAD 192T3440
    Mechanical view
  • TRB60 5/5 cl.0,5 2,5VA + fix CAD 192T0505
    Mechanical view